Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

EF2.21 Series with "iFlip" hinge – rugged, one-piece, and low cost in one

Series EF2.21
Series EF2.21 with "iFlip" hinges, the injection moulded igus® hinges made of reinforced plastic. Since the same reinforced material is used throughout, this new E2 series is very strong, and due to the one-piece construction, also very low priced.

Fast opening and closing

One-piece design saves assembly time

Inexpensive, light and strong

Detent on the crossbars for side mounted applications


Typical applications:General mechanical engineering

Delivery program:

Order number Internal height Inner width Outer height External width Bending radius    
  hi Bi ha Ba R    
ready for shipping in 24 hours EF2.21.025.035.0 21 25 28 38,5 35 1,20 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Mounting Brackets Polymer - pivoting

Order number For inner width    
       
ready for shipping in 72 hours 14025.34PZ 4,16 EUR Add to shopping cart
ready for shipping in 72 hours 14025.34PZ.A1 6,70 EUR Add to shopping cart
ready for shipping in 72 hours 14025.34PZ.A2 6,70 EUR Add to shopping cart
ready for shipping in 72 hours 14025.34PZ.A3 6,70 EUR Add to shopping cart
ready for shipping in 72 hours 14025.34PZ.A4 6,70 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Mounting Brackets Polymer - locking

Order number For inner width    
       
ready for shipping in 72 hours 14025.12PZ 4,16 EUR Add to shopping cart
ready for shipping in 72 hours 14025.12PZ.A1 6,70 EUR Add to shopping cart
ready for shipping in 72 hours 14025.12PZ.A2 6,70 EUR Add to shopping cart
ready for shipping in 72 hours 14025.12PZ.A3 6,70 EUR Add to shopping cart
ready for shipping in 72 hours 14025.12PZ.A4 6,70 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Interior separation

Order number Type    
       
21.1 Separator wide base, unassembled    Order
21.1.1 Separator wide base, assembled    Order
21.2 Separator, narrow head, unassembled    Order
21.2.1 Separator, narrow head, assembled    Order
21.3 Separator, narrow, unassembled    Order
21.3.1 Separator, narrow, assembled    Order
21.4 Asymmetric separator, unassembled    Order
21.4.1 Asymmetric separator, assembled    Order
21.5 Locking separator, unassembled    Order
21.5.1 Locking separator, assembled    Order
21.1.Z Strain relief separator, unassembled    Order
21.1.Z.1 Strain relief separator, assembled    Order
 

Before:

Series 14 – Film hinge, 20 mm inner height

Before:

pivoting hinges made of soft material. Practical, but have strength limitations.

Now:

EF2.21 – reinforced film hinge, 21 mm inner height

Now:

Chain link and hinge made of fiber-reinforced material. High strength and easy to open.
Moulded fi lm hinge made of reinforced material
EF2.21 swivelable Moulded crossbars can be opened back fully allowing easy cable installation
*Fill weights compared to series 14

ready for shipping in 24 hours
ready for shipping in 72 hours

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG / Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG