Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

igubal® pillow block bearing ESTM-GT..-GT

Special properties

Save time during assembly and disassembly of shafts, no more threading

Low profile and lightweight

High rigidity and fatigue strength

Spherical ball material is iglide® J for low moisture absorption

Ideal for outdoor use

Dimensional series E according to DIN ISO 12240

Pillow block bearing ESTM-GT..-GT

d1 [inch]:

 

Load Data

Ordering number Maximum static and radial tensile load Maximum static and radial pressure load Weight  
  Short-term Long-term Short-term Long-term  
  [lbs] [lbs] [lbs] [lbs] [g]  
Ready to ship within 10-15 working days ESTM-GT16-GT 562.5 281.25 1912.5 956.25 18 Add to shopping cart
Ready to ship within 10-15 working days ESTM-GT20-GT 1125 562.5 2475 1293.75 28 Add to shopping cart
Ready to ship within 10-15 working days ESTM-GT25-GT 1125 562.5 4162.5 2081.25 52 Add to shopping cart
Ready to ship within 10-15 working days ESTM-GT30-GT 1125 562.5 3712.5 1800 84 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Ordering number d1
E10
d2 d3 h h1 h2 a m b R1 max.
Tilt angle
[°]
Ready to ship within 10-15 working days ESTM-GT16-GT 16 6.6 10,6 34 17 6.4 50 37 13 6.5 22° 6.25 EUR Add to shopping cart
Ready to ship within 10-15 working days ESTM-GT20-GT 20 9 14,0 40 20 8.6 62 46 16 8 22° 8.05 EUR Add to shopping cart
Ready to ship within 10-15 working days ESTM-GT25-GT 25 9 14,0 48 24 8.6 72 54 18 9 22° 11.45 EUR Add to shopping cart
Ready to ship within 10-15 working days ESTM-GT30-GT 30 11 17 56 28 10.6 86 64 22 11 22° 15.47 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship within 10-15 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302