Energiekettenserie 4140C | für lange Verfahrwege und um 90° gedrehte Anwendungen | Innenhöhe: 56 mm

4140C.05.135.0 product image
igus-icon-lupe
4140C.05.135.0 technical drawing
igus-icon-lupe
1 von 2
4140C.05.135.0 product image
4140C.05.135.0 technical drawing
Innenhöhe [Hi]
Innenhöhe [Hi]
56 mm
Leitungsdurchmesser (max.)
Leitungsdurchmesser (max.)
50 mm
Öffnungsprinzip
Öffnungsprinzip
Im Innen- und Außenradius befüllbar
Innenbreite [Bi]
Innenbreite [Bi]
50 mm
Biegeradius [R]
Biegeradius [R]
135 mm

Beratung

Gerne beantworte ich Ihre Fragen auch persönlich

Dieter Reitz
Dieter Reitz

igus-icon-phone+49 2203 9649 7070

Beratung und Lieferung

Persönlich:
Montag – Freitag: 7 – 20 Uhr
Samstag: 8 – 12 Uhr
Online:
Chat-Service
Montag – Donnerstag: 8 – 18 Uhr
Freitag: 8 – 17 Uhr
Whatsapp-Service
Montag – Freitag: 8 – 16 Uhr
Was können wir für Sie verbessern? Geben Sie uns Ihr Feedback.

Über igus®

Services

Kontakt

Unsere Bezahlarten

  • Kauf auf Rechnung
  • Visa
  • PayPal
  • Mastercard

Folge uns

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • TikTok

Bleiben Sie auf dem Laufenden und melden Sie sich hier für den igus® Newsletter an.

igus-icon-globeSprache:Deutsch|Land:Deutschland

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "polymore", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH