Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® R Straight Bearing, Closed Twin Pillow Block - RJUI-13/33-XXTW, inch

Special Properties

Closed, anodized aluminum housing, twin design

Liner JUI-01 made from iglide® J contained according to standard tolerances

Can be fitted with T500 liner material for temperatures up to 356°F



Self-Aligning Bearing, Closed Twin Pillow Block, RJUI-13-TW, inch

dia. Shaft [inch]:

 

Dimensions in inches

Part no. Nom.
Size
A B C D E F G H J K M O P    
  [Inch] ±0.001     ±0.010 ±0.010     Bolt Hole              
RJZI-13-04TW 1/4 0.437 1.625 0.75 0.813 1.312 2 1 0.188 2.5 0.75 0.039 0.532 Upon request Add to shopping cart
RJUI-13-06TW 3/8 0.5 1.75 0.875 0.938 1.437 2.25 1.125 0.188 2.75 0.875 0.039 0.665 Upon request Add to shopping cart
RJUI-13-08TW 1/2 0.687 2 1.125 1.25 1.688 2.5 1.375 0.25 3.5 1.25 0.046 0.931 Upon request Add to shopping cart
RJUI-13-10TW 5/8 0.875 2.5 1.438 1.625 2.125 3 1.75 0.281 4 1.5 0.056 1.197 Upon request Add to shopping cart
RJUI-13-12TW 3/4 0.937 2.75 1.563 1.75 2.375 3.5 1.875 0.313 4.5 1.625 0.056 1.33 Upon request Add to shopping cart
RJUI-13-16TW 1 1.187 3.25 1.938 2.188 2.875 4.5 2.375 0.375 6 2.25 0.068 1.671 Upon request Add to shopping cart
RJUI-13-20TW 1-1/4 1.5 4 2.5 2.813 3.5 5.5 3 0.438 7.5 2.625 0.068 2.122 Upon request Add to shopping cart
RJUI-13-24TW 1-1/2 1.75 4.75 2.875 3.25 4.125 6.5 3.5 0.5 9 3 0.086 2.519 Upon request Add to shopping cart
RJUI-13-32TW 2 2.125 6 3.625 4.063 5.25 8.25 4.5 0.625 10 4 0.103 3.182 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method


Low Clearance Self-Aligning Bearing, Closed Twin Pillow Block, RJUI-33-TW, inch

dia. Shaft [inch]:

 

Dimensions in inches

Part no. Nom.
Size
A B C D E F G H J K M O P    
  [Inch] ±0.001     ±0.010 ±0.010     Bolt Hole              
RJZI-33-04TW 0.437 1.625 0.75 0.813 1.312 2 1 0.188 2.5 0.75 0.039 0.532 Upon request Add to shopping cart
RJUI-33-06TW 0.5 1.75 0.875 0.938 1.437 2.25 1.125 0.188 2.75 0.875 0.039 0.665 Upon request Add to shopping cart
RJUI-33-08TW 0.687 2 1.125 1.25 1.688 2.5 1.375 0.25 3.5 1.25 0.046 0.931 Upon request Add to shopping cart
RJUI-33-10TW 0.875 2.5 1.438 1.625 2.125 3 1.75 0.281 4 1.5 0.056 1.197 Upon request Add to shopping cart
RJUI-33-12TW 0.937 2.75 1.563 1.75 2.375 3.5 1.875 0.313 4.5 1.625 0.056 1.33 Upon request Add to shopping cart
RJUI-33-16TW 1.187 3.25 1.938 2.188 2.875 4.5 2.375 0.375 6 2.25 0.068 1.671 Upon request Add to shopping cart
RJUI-33-20TW 1.5 4 2.5 2.813 3.5 5.5 3 0.438 7.5 2.625 0.068 2.122 Upon request Add to shopping cart
RJUI-33-24TW 1.75 4.75 2.875 3.25 4.125 6.5 3.5 0.5 9 3 0.086 2.519 Upon request Add to shopping cart
RJUI-33-32TW 2.125 6 3.625 4.063 5.25 8.25 4.5 0.625 10 4 0.103 3.182 Upon request Add to shopping cart
More about selected part:
myCatalog myCatalog

Tolerance according to igus® test method



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302