Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® R - RQA quad block, enclosed, mm

Special features

Housing: Aluminum

Equipped with drylin® R linear plain bearings, order number RJUM-01-ø, RJUM-03-ø or RJM-01

Maintenance-free

Bearings are secured with retaining rings according to DIN 472

Mounting bolts DIN 912-8.8, lock washer DIN 7980

Recommended tolerance for the shaft: h6-h10



RQA quad block, enclosed, mm

d1 [mm]:

 

Dimensions [mm]

RQA-01 Standard with OJUM-01
RQA-03 Adjustment of alignment with OJUM-03
RQA-4
 
Solid polymer bearing with RJM-01
Order no. d d1 A H H1 H3 R N E S S1    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
Generally ships within 10-15 working days RQA-01-08 8 16 65 23 11.5 8 32 11 55 4.3 M5 75.51 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-01-10 10 19 70 25 12.5 10 34 13 60 4.3 M5 85.96 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-01-12 12 22 85 32 16 13 42 13 73 5.3 M6 89.67 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-01-16 16 26 100 36 18 15 54 13 88 5.3 M6 103.73 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-01-20 20 32 130 46 23 19 72 18 115 6.6 M8 138.69 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-01-25 25 40 160 56 28 24 88 22 140 8.4 M10 191.61 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-01-30 30 47 180 64 32 27 96 26 158 10.5 M12 248.57 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-01-40 40 62 230 79 40 35 122 34 202 13.5 M16 405.46 EUR Add to shopping cart
RQA-03-08 8 16 65 23 11.5 8 32 11 55 4.3 M5 Upon request Add to shopping cart
Generally ships within 10-15 working days RQA-03-10 10 19 70 25 12.5 10 34 13 60 4.3 M5 93.87 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-03-12 12 22 85 32 16 13 42 13 73 5.3 M6 93.92 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-03-16 16 26 100 36 18 15 54 13 88 5.3 M6 110.02 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-03-20 20 32 130 46 23 19 72 18 115 6.6 M8 145.39 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-03-25 25 40 160 56 28 24 88 22 140 8.4 M10 199.30 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-03-30 30 47 180 64 32 27 96 26 158 10.5 M12 258.57 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-03-40 40 62 230 79 40 35 122 34 202 13.5 M16 419.82 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-04-08 8 16 65 23 11.5 8 32 11 55 4.3 M5 66.15 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-04-10 10 19 70 25 12.5 10 34 13 60 4.3 M5 65.63 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-04-12 12 22 85 32 16 13 42 13 73 5.3 M6 70.99 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-04-16 16 26 100 36 18 15 54 13 88 5.3 M6 82.00 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-04-20 20 32 130 46 23 19 72 18 115 6.6 M8 114.61 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-04-25 25 40 160 56 28 24 88 22 140 8.4 M10 159.92 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-04-30 30 47 180 64 32 27 96 26 158 10.5 M12 206.63 EUR Add to shopping cart
Generally ships within 10-15 working days RQA-04-40 40 62 230 79 40 35 122 34 202 13.5 M16 334.71 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Generally ships within 10-15 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302