Energy Chain® Product Selector
Quickly find out which igus® cable carriers are suitable for your application.
Quickly find out which igus® cable carriers are suitable for your application.
Flexible opening to allow cables and hoses to be quickly and easily installed or retrofitted.
Open and close at lightening speed using the special design "Zipper".
Small pitch, quiet operation. Lightweight with cable-friendly interior.
Small pitch, quiet operation. Optimized weight/stability ratio. Several different interior separation options available.
Can be snapped open from the left or the right. Cables and hoses are accessible from the top of each link.
Snap open along either side of inner or outer radius for fast cable installation. Integrated strain relief available.
Lids snap open on one side and on the inner or outer radius. Many different interior separator options available.
Removable lids. Many different interior separation options available.
Smooth, rounded contours, plenty of interior space. Reverse bend radius (RBR) available.
With igus® E4-1 cable carriers, the service life of your application can be increased and costs significantly reduced.
Open and enclosed versions can be snapped open along both the inner and outer radius. Wide range of accessories available.
Open and enclosed versions snap open on both sides. Suitable for unsupported, side-mounted applications and long travels.
Smaller side links and thinner crossbars. Cost effective design. Offers a large interior space for multiple cables and hoses.
Extremely low noise operation down to just 37 dB(A). Minimal vibrations. High speeds and accelerations possible. Also available as an Energy Tube.
Available in three versions: fully enclosed, E-Z access, or open. Suitable for 6-axis robots.
Modular system for complex multidimensional movements. Simple cable installation thanks to the E-Z fill design.
Fully enclosed, modular system for complex movements in all three dimensions. Enclosed design protects cables and hoses.
Modular design with variable widths. Cable-friendly interior and dirt-repellent exterior.
For rotations in very confined spaces. Cost effective, low wear. Can be installed horizontally or vertically.
Aluminum and steel guide troughs. Easy assembly. Support tray also available.
Travels up to 2,700 ft and speeds up to 20 ft/s possible. Reduces required drive power to less than 25%. Can be used in harsh, dirty environments.
Self-aligning cable carrier that eliminates the need for a guide trough in travels up to 164 feet.
Unhindered travel: metal chips cannot become stuck between the gliding surfaces of the lower and upper runs of the Energy Chain® causing damage.
Master long travels with smaller cable carriers. One, compact system for the safe guidance of power, data and air.
Especially designed for use with cable carriers. Tested up to 30 million cycles.
For heavy duty use. Polyurethane. Resistant to oils and cooling agents. Abrasion resistant. Minimum bend radius: 10 x diameter.
Chainfix clamps, tiewrap clamps, strain relief blocks for hoses, and quick-install clips.
igus® has been developing, producing and testing polymer Energy Chains since 1971. Our expert knowledge is being refined continuously with the help of our customers, and is then incorporated into our product range.
igus® offers cable carriers, continuous-flex cables, connectors, strain reliefs, separators, and other accessories - individually or as a complete pre-harnessed system: ReadyChain® pre-harnessed systems
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order