TwisterChain® is a rugged cable carrier that can perform circular / spiral motions up to 540 degrees and rotational speeds as fast as 13 feet per second. Thanks to its modular design, cables and hoses are easy to replace via crossbars that snap open on both sides. TwisterChain® is ideal for space-restricted applications for articulated robots, handling machines, packaging machines, glass machines, or revolving tables.
TwisterBand is a compact cable carrier that can turn through 3,000 degrees in minimal space. TwisterBand guides energy, data and media with little wear and is extremely cost effective. At high rotating speeds, the cable carrier stays close to the axis. It is ideal for rotary movements in the smallest spaces and eliminates the need for expensive rotary solutions. Twisterband can be used in a variety of applications, including medical equipment, theme park rides, radar and telescope equipment, and test, measurement, handling, lifting and installation equipment.