E4/4 cable carriers: product overview

System E4/4 cable carriers are ideal for long travels up to 1,312 feet. They also work well in free-hanging, side-mounted applications.

The side links are designed to create an overlapping, multipurpose grip, which increase stability for heavier side loads. E4/4 can withstand 50 percent greater push-pull forces than the next comparable Energy Chain® cable carrier design and is resistant to dirt, debris, and corrosion.

System E4/4 is available with special rollers for extremely long travels up to 2,625 feet and can also come in a special, conductive plastic - called igumid ESD - for use in ESD / ATEX applications.

E4/4 Energy Chains cable carriers

E4/4: The side links are designed to create an overlapping, multipurpose grip, which increases stability for heavier loads.

 
cable carrier E4/4

Push down the groove in the cross bar with a screwdriver and prize against the clamp.

 
Roller links on cable carrier

Also available with roller wheels for extremely long travels, upon request.

 
E-Chain® Product Selector

Quickly find the best E-Chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.

Assembly instructions

How to assemble E4/4 Energy Chains®.

Application examples

Different application examples using E4/4 cable carriers from various industries all around the world.

With crossbars every link, snap-open along both sides - For specially demanding applications
cable carrier series 2828  

Series 2828

Inner height hi: 1.26 (32 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.48 - 11.81 (63 - 300 mm)
Pitch: 2.2 (56 mm)

cable carrier series 3838  

Series 3838

Inner height hi: 1.65 (42 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.95 - 13.78 (75 - 350 mm)
Pitch: 2.64 (67 mm)

long travel cable carriers  

Series 4040

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)

cable carriers long travel  

Series 5050

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 39.37 (150 - 1000 mm)
Pitch: 3.58 (91 mm)

With crossbars at every other link, snap-open along both sides - For almost all applications
side mount cable carriers  

Series 2928

Inner height hi: 1.26 (32 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.48 - 11.81 (63 - 300 mm)
Pitch: 2.2 (56 mm)

cable carriers series 3938  

Series 3938

Inner height hi: 1.65 (42 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.95 - 13.78 (75 - 350 mm)
Pitch: 2.64 (67 mm)

cable carriers side mount  

Series 4140

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)

cable carriers side mounted  

Series 5150

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 39.37 (150 - 1000 mm)
Pitch: 3.58 (91 mm)

E-Tube, snap-open along both sides - completely closed, excellent cable protection
cable carriers r7728  

Series R7728

Inner height hi: 1.26 (32 mm)
Inner widths Bi: 1.97 - 11.81 (50 - 300 mm)
bending radii R: 3.94 - 11.81 (100 - 300 mm)
Pitch: 2.2 (56 mm)

series R7838 cable carrier  

Series R7838

Inner height hi: 1.65 (42 mm)
Inner widths Bi: 1.97 - 11.81 (50 - 300 mm)
bending radii R: 4.92 - 13.78 (125 - 350 mm)
Pitch: 2.64 (67 mm)

cable carriers Series R8840  

Series R8840

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 2.95 - 18.19 (75 - 462 mm)
bending radii R: 5.91 - 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm)

cabe carrier  

Series R9850

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 2.95 - 18.19 (75 - 462 mm)
bending radii R: 7.87 - 39.37 (200 - 1000 mm)
Pitch: 3.58 (91 mm)

Features and benefits:

For long travels up to 1,312 feet (without rollers)

Best solution for unsupported, side-mounted travels

Excellent for demanding indoor or outdoor environments involving extreme conditions, dirt, or debris

High torsional rigidity

ESD version available

Roller links available for extremely long travels up to 2,625 feet

Large kit of accessories

Typical applications:

Cranes: RTG, quayside cranes, many more

Compost plants

Construction equipment

Gypsum plants, concrete plants, chemical plants

Heavy machinery

ESD applications

Steel works

Shipyards

Welding plants

 

ATEX/ESD: with special material igumid ESD (available upon request.)



Side-mounted, unsupported applications possible


High torsional rigidity





System E4/4 approved for long travels

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration