E2 mini is a low-cost, corrosion-resistant cable carrier that is available with interior separation to prevent cables from chaffing, twisting, and corkscrewing. The igus® Energy Chains® can be used in short or long, unsupported travels where space is limited, as well as vertical hanging or standing applications involving extreme accelerations.
Snap-open E2 mini - Series B15.
Simple to connect...
...and take apart.
Quickly find the best E-Chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.
How to assemble E2 Mini cable carriers.
Different application examples using E2 Mini from various industries all around the world.
Inner height hi: 0.71 (18 mm)
Inner widths Bi: 0.59 - 3.94 (15 - 100 mm)
bending radii R: 1.1 - 7.09 (28 - 180 mm)
Pitch: 1.2 (30.5 mm)
Inner height hi: 0.67 (17 mm)
Inner widths Bi: 0.59 - 3.94 (15 - 100 mm)
bending radii R: 1.5 - 7.09 (38 - 180 mm)
Pitch: 1.2 (30.5 mm)
Inner height hi: 0.67 (17 mm)
Inner widths Bi: 0.59 - 3.94 (15 - 100 mm)
bending radii R: 1.5 - 7.09 (38 - 180 mm)
Pitch: 1.2 (30.5 mm)
Inner height hi: 1.26 (32 mm)
Inner widths Bi: 0.59 - 3.94 (15 - 100 mm)
bending radii R: 1.89 - 4.92 (48 - 125 mm)
Pitch: 1.2 (30.5 mm)
Small pitch for a smooth, silent operation
Double stop dog and large pins for long service life and long, unsupported travels
Optimized weight/stability ratio
Easy to assemble
Various interior separation options
Construction equipment
Packaging machinery
Textile machinery
Woodworking machinery
General automation
Machinery, in general
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order