Chainfix strain relief blocks

For small cables and hoses

  • Modular, adaptable
  • space-saving system
  • No hose damage
  • Easy installation: secured by simply pushing into the receptacle (screw connection not required)
  • A combination of cables and hoses is possible in the same chain
  • For hose diameters from 0.17 to 0.55 (4.3 - 14 mm)

The modules accommodate hoses from 0.17 to 0.55" (4.3 - 14 mm). 3 x 0.17" (4.3 mm) hoses can be inserted on top of each other in the CFS 4.3 module, while 2 hoses can be installed directly on top of one another using the CFS 6 module. Each module is 1.08" (27.5 mm) wide and is inserted into the base plate, before being fastened in place with M4 countersunk-head screws. The exception is the CFS 55.9 module, which allows 5 x 0.35 (9mm) hoses with twice the width. The base plate and cover plate are available in widths from 2.95 to 9.45 (75- 240 mm). The height of the modules and spacers are 0.63(16 mm). Several layers can be installed directly above one another.

Chainfix strain relief block drawing

A = Cover plate
B = Spacers
C = Grid-dimensioned modules, w = 1.08 (27.5 mm) and h = 0.63 (16 mm)
D = Base plate

 

Part Hose Number Width  
Ø Hoses    
[in]   [in]  
         
CFS 4,3 0.17 4-12 1.08  Inquiries
CFS 6 0.24 3-6 1.08
CFS 9 0.35 2 1.08
CFS 55,9 0.35 5 2.17
CFS 10 0.39 2 1.08
CFS 14 0.55 1 1.08

Part Width  
Lower plate [in]  
     
CFSU 2.95  Inquiries
CFSU 4.04  Inquiries
CFSU 5.11  Inquiries
CFSU 7.28  Inquiries
CFSU 8.35  Inquiries
CFSU 9.45  Inquiries

Part Width  
Closing plate [in]  
     
CFSP 2.95  Inquiries
CFSP 4.04  Inquiries
CFSP 5.12  Inquiries
CFSP 7.28  Inquiries
CFSP 8.35  Inquiries
CFSP 9.45  Inquiries

Part Width  
Spacer Ø [in]  
     
CFSD 0.63  Inquiries
CFSD 0.47  Inquiries

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration