DryLin® W - Digital measuring system

 

The DryLin® WKM measuring systems are battery powered. The integrated battery guarantees a perennial operating time. Thereby a virtually absolute distance measurement is possible. Magnetic tapes serve as standard. The position value is displayed by means of 5-digit LC display.

Special features

Installation position: right (R) or left (L) of carriage

Measuring system: Magnetic with magnetic tape (10 x 1.4 mm)

Resolution: 0.1 mm

Accuracy: + /- (0.1 + 0.01 x Measuring length [m]) mm

Operating time: Over 5 years with 100% on-time

Operating temperature: + 0 °C to + 60 °C

Display: LCD

Repeat accuracy: +- 1 digit

Absolute and incremental measuring functions

Flexible and mobile use

Variable zero point

Carriage clampable via friction closure

Display optionally right (R) or left (L) of guide carriage

 

Digital measuring system

Part No.:
Cable-less measuring system with immediate digital indication of position
Order no.   Order
 WKM-10-80-15-01-L Upon request 
 WKM-10-80-15-01-R Upon request 
 WKM-20-80-15-01-L Upon request 
 WKM-20-80-15-01-R Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list
Type series WKM-11

For the type series 11, the carriage is fixed with 4 screws. The rail is movable and offers connectability at the rail end.

 
 
Order no. L max. C4 C5 a1 C2 A2 K1 C A H S Cm Hm kz    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]        
 WKM-11-40 2000 40 20 18 120 80 8,6 133 73 24 8 100 54 82 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list
igus® (UK) Ltd.
51 Caswell Road
Brackmills
Northampton
NN4 7PW

igus® contactTel: +44(0)1604 677240
Fax:+44(0)1604 677242
Send e-mail to igus®

myigus

3D-CADOnline catalogNews 2010System selection/
Lifetime calculation
Application examplesE-mail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload

More than 80,000 products available! Delivery and consultation Mon-Fri from 8am-8pm and Sat from 8am-12pm!

Newsletter Registration

Email: Send

Terms and Conditions Imprint