Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® R Linear Bearings

Cost effective

Every igus® bearing has proved itself not only in our test laboratories - which perform over 5,000 tests every year - but also by customers in real-world applications. drylin® R linear bearings are no exception.

Summary of advantages

Self-lubricating

Maintenance-free

For application in extremely dirty environments

For underwater or washdown applications

Compensation of misalignments

Simple insertion and replacement of the liners

Dimensions compatible with standard ball bearings

Vibration dampening

No need of seals or wipers

Expert System
The Expert System calculates lifetime, clearance, and generates CAD files and RFQs in one simple program.

Technical information

Technical data about drylin® R linear bearings.

Design tips

The 2:1 Rule and mounting instructions

Application examples

Applications from various different industries.

drylin® R liners

drylin® R linear plain bearing

drylin® R housing bearing

drylin® R flange housings

Product overview

drylin® R carriage and linear housing

drylin® R shaft end supports and shaft blocks


Advantages vs. PTFE-lined bearings


1. More robust bearing thickness offers longer lifetime Less potential for downtime or replacement costs. Metal-on-metal contact is avoided.


2. Easy-to-replace liner for lower overall costs No scrap aluminum to waste. The liners can also be used alone without the aluminum housing.


3. Lower cost Up to 25% savings possible.


4. drylin® Expert System Exclusive lifetime calculation program.


5. Integrated dirt channels Better performance in aggressive environments.


6. RJI / RJM all-polymer parts available Superior corrosion resistance, low weight, and lower cost.





DryLin® Expert System Exclusive lifetime calculation program
DryLin® R replaceable liner Easy-to-replace liner for lower overall costs

Related links:


Advantages vs. linear ball bearings


drylin® R does not require the maintenance or downtime associated with recirculating ball bearings, due to its self-lubricating iglide® J liner. The elimination of rolling-element parts also offers the following benefits:

1. Self-lubricating Reduced maintenance and downtime costs. No messy oil or grease to handle.


2. No oil More suited to sensitive environments: laboratory / food / pharmaceutical / packaging / air.


3. Lower cost Savings of up to 60% in some cases, not to mention reduced maintenance costs.


4. Better for dirty environments due to patented dirt channels and dry-running characteristics. No oil to attract dirt, dust, or debris into the system and a more consistent coefficient of friction.


5. Higher accelerations possible Since drylin® R uses a one piece sliding film, instead of recirculating balls, unlimited accelerations are possible without damaging the shafts.


6. Higher static load and better vibration dampening characteristicsPoint-to-point contact is avoided by using the greater surface area of the iglide® J thermoplastic liner.

7. Lighter weight and more compact designs possibleSince the liners are so small, they can be integrated into your designs without the bulk of a recirculating ball bearing. This makes them ideal for aircraft interiors, furniture, and more.

DryLin® R dirt channels Dirty environments are not an issue due to drylin® R's patented dirt channels and dry-running characteristics.
DryLin® R split and all-polymer linear bearings Split bearings (TJUI / TJUM) and all-polymer versions (RJM / RJI) are available.

Instructional videos

Easily replaceable liner
Easy bearing replacement without shaft disassembly
Easily replaceable liner



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302