Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Energy supply systems for shore power supply in ports

Every port is unique: different tides, terminal design and equipment vary from port to port, terminal to terminal and vessel to vessel. Everyday ports handle ships with different sizes, different loading, moored in different locations with different shore power supply requirements. igus shore power solutions are the one consistent- specifically designed for long lasting motion applications. 

Heavy cables guided safely

Expensive shut downs and down-times can be avoided thanks to rugged energy chain systems from igus® Another project involved retrofitting a ship unloader. The travel distance of the carriage amounted to 348 ft (106 m) at a speed of 13 ft/s (4 m/s). The weight of the cables alone amounts to over 33 lb/ft (50 kg/m), but this was no problem for the igus® cable carrier system used.
For a major ship-to-shore major project, igus® also developed and installed a system analysis tool. The remote condition monitoring system monitors the displacement forces of the cable carriers and helps to prevent damage and stoppages. Pressure and tensile strength data are compared four times per second with a value fixed individually in advance. In case an error occurs, alarm signals are transmitted immediately with historical data available as well. The system opens up lots of potential in terms of maintenance and error diagnosis. 

Projects in Asia and Europe

When it comes to crane systems, cable carriers are almost always exclusively purchased as pre-assembled systems, or readychains® The system is delivered directly to the site, saving considerable time. igus® can take care of the installation itself, virtually eliminating the potential for errors. igus® has extensive experience installing readychain® including a ship-to-shore crane application in Malaysia with a travel distance of nearly 1,500 ft. 

Rol-E-Chain cable carriers from igus are ideal for crane applications, as they can cope with travels over 2,600 ft (800 m) and speeds up to 33 ft/s (10 m/s). Additional drives or controls are not required and the weight is lower than any conventional crane cable management system. Crane builders can save drive power for trolleys and system weight for crane girders.
Pre-assembled igus® Energy Chains in long travel Pre-assembled energy chains save a lot of time during installation and virtually eliminate installation errors

Browse Additional Cables

Fiber Optic Cables

Fiber Optic Cable
chainflex® fiber-optic cables (FOC) are frequently used in crane applications due to durability and UV resistant TPE jacketing. chainflex® FOCs are tested for millions of cycles within our test laboratory to ensure long service life.
Browse the Shop

readycable® Cable Assemblies

readycable
Our line of motor, servo, signal and encoder cable assemblies comes equipped with standard industrial connectors that are ready to connect to your application.  All of our cable assemblies are built similar to 24 manufacturer’s standards such as Siemens, Allen Bradley & Beckhoff.  
Browse the Shop

Browse interactive 3D models of various cable carriers and cables


Explore our innovative and interactive 3d model of this product. Experience different design elements and visualize concepts with unparalleled precision.  
Browse 3D Models
3d models

More product information

More application examples from different industries

Contact an ECS Expert

Contact Stephen Shukur Contact ECS expert Stephen Shukur for flexible cables and plastic cable carriers related to ports, intermodal, and container handling industries.
Contact an expert

Contact an ECS Expert

Dave Kortkamp

Contact an ECS expert Dave Kortkamp for flexible cables and plastic cable carriers related to ports, intermodal, and container handling industries.

Contact an expert

Request a Free Sample Box

chainflex sample box Simply fill out the form below and we will ship you a free sample box.
Request a free sample box

Request or Download the Catalog

chainflex catalog Click below to request a catalog or view the PDF version.
Request a Catalog



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302