Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® W stainless steel guide 316 - double, Ø 10 mm


W rail, double, Ø 0.39 inch (10 mm)

da [mm]:

 

Order no. Suitable Weight da L a b h h2
  pillow block   h9 max. -0.3      
  [Order. No.] [kg/m] [mm] [mm] [mm] [mm] [mm] [mm]
Ready to ship within 6-8 weeks WS-10-40-ES-FG WJUM-01-10-ES-FG 1.58 10 3000 40 40 5.5 9
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Order no. C4 C5 C5 C6 C6 K1 for Price / m  
    Min. max. Min. max. Screw    
  [mm] [mm] [mm] [mm] [mm] DIN 912    
Ready to ship within 6-8 weeks WS-10-40-ES-FG 120 20 79.5 20 79.5 M6 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

W pillow block

B [mm]:

 

DryLin® W housing bearing

Order no. Weight H B C1 C3 A A2 K2 K3 Static load capacity  
    ±0.07             Flat head Coy Coz+ Coz-  
  [g] [mm] [mm] [mm] [mm] [mm] [mm] [mm] Screw [N] [N] [N]  
WTUM-01-10-ES-FG (1) 57 18 26 29 16 73 60 M6 M5 3800 3800 950 Add to shopping cart
WTUM-01-20-ES-FG (1) 280 36 42.5 45 27 M8 M6 11000 11000 1900 Add to shopping cart
WTUM-01-16-ES-FG (1) 134 0 34.5 36 18 73 9 M8 M6 6900 6900 1450 Add to shopping cart
WTUM-01-25-ES-FG (1) 564 45 52.5 58 36 M10 M8 16000 16000 3600 Add to shopping cart
More about selected part:
myCatalog myCatalog

(1) The specified length exceeds the maximum permissible length of the article.


Ready to ship within 6-8 weeks

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302