iglide® J plastic bushings combine high wear resistance at low to medium loads and excellent coefficients of friction. They boast extreme dimensional stability, even in moisture-exposed applications.
Ask the product expert
Sleeve bushing (inch sizes)
Flange bushing (inch sizes)
Sleeve bushing (metric sizes)
Flange bushing (metric sizes)
Thrust washer (metric sizes)
Based on I.D. f = .012 ➝ d1 .040” - .236” f = .019 ➝ d1 > .236” - .472” f = .031 ➝ d1 > .472” - 1.18” f = .047 ➝ d1 > 1.18”
PDF file 3D-CAD Samples and catalog order
Application examples
Material data
Life time calculation
test method
installation
GToB Imprint General notes Data protection declaration
r = max. 0.5 Based on I.D. f = .012 ➝ d1 .040” - .236” f = .019 ➝ d1 > .236” - .472” f = .031 ➝ d1 > .472” - 1.18” f = .047 ➝ d1 > 1.18”
Based on I.D. f = 0.3 ➝ d1 1 - 6 mm f = 0.5 ➝ d1 > 6 - 12 mm f = 0.8 ➝ d1 > 12 - 30 mm f = 1.2 ➝ d1 > 30 mm
r = max. 0.5 Based on I.D. f = 0.3 ➝ d1 1 - 6 mm f = 0.5 ➝ d1 > 6 - 12 mm f = 0.8 ➝ d1 > 12 - 30 mm f = 1.2 ➝ d1 > 30 mm
Dimensions according to ISO 3547-1 and special dimensions