Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
System triflex® R series TRL.30
1. triflex® R light - double benefit of low purchase price and quick installation, one-piece link, extremely easy to fill thanks to easy chain® principle, suitable for standard triflex® R mounting brackets
2. Flexible in any direction - high degree of flexibility for complex movements, even robot axis 6. Rotation of approx. ± 10° per chain link possible in the longitudinal axis. This facilitates cable routing around difficult geometric shapes
3. High tensile strength absorption through the "trailer principle" (= ball/cup system), means smooth movement in all axes
4. Simple opening design - For easy filling and replacement of preassembled cables or hoses
5. Small bend radii and small pitch - for a space-saving installation
6. Easy to lengthen and shorten - injection-moulded part, cuts down on assembly time. No load-bearing elements (e.g. steel cables, spring mechanisms, etc.) not required for retraction. Easy to lengthen and shorten due to modular design
7. Installation times minimised with easy connection to your machine and comprehensive accessories