PUR Energy Chain® cable, for high load requirements, oil-resistant,
bio-oil-resistant, UV-resistant
Classification of the Chainflex® cable:
Class 5.2.3
Requirements:
5: Cables for continuous movement in Energy Chains® for high
mechanical load requirements and radii from 6.8 x d and speed up to
32.81 ft/s (10 m/s)
Travel distance:
2: Unsupported and gliding Energy Chain® up to 164 ft (50 m)
Resistance to oil:
3: Oil-resistant (according to DIN EN 60811-2-1, DIN EN 50363-10-2)
| |
 | Permissible temperature moving |
-4F up to +176F (-20 C to +80C), bending radius min. 12.5 x d < 10 m travel, bending radius 15 x d ≥ 10 m travel
|
 | Permissible temperature fixed |
-40 F to +176 F (-40 C to +80 C), bending radius min. 5 x d |
 | v max. unsupported/gliding | 2 m/s, 1 m/s |
 | a max. | 20 m/s² |
 | Length of travel | Unsupported and gliding travel distances up to 50 m, Class 2. |
 | UV-resistant | Medium |
 |
Voltage |
300/300 V (according to DIN VDE 0245) |
 | Test voltage | 1500 V |
 | Oil-resistance |
Oil resistant (according to DIN EN 50363-10-2), Class 3 |
 | flame-retardant | According to IEC 60332-1-2, CEI 20-35, FT1, VW-1 |
 | Silicon-free | Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). |
 |
Conductors |
Conductor made of bending-resistant special alloy |
 | Conductor insulation | Mechanically high-value TPE mixture. |
 | Conductor twisting | The individual cores are stranded in layers with short pitch lengths. |
 | Core identification | According to thermo specification |
 | Intermediate jacket | Fleece banding on the outer layer. |
 | Entire shield | Extremely bending resistant, tin-plated braided copper shield. Cover about 70% linear, about 90% optical |
 | Outer jacket | Low-adhesion, highly abrasion-resistant mixture on the basis of PUR, adapted to suit the requirements in Energy Chains® (following DIN VDE 0282 Part 10).
Color: According to thermo specification |
 | Halogen-free | Following EN 50267-2-1 |
 | CE | Following 2006/95/EC |
 | Lead-free | Following (RoHS) 2002/95/EG |
 | Cleanroom | According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 |