PUR Energy Chain® cable, shielded, oil-resistant,
UV-resistant, flame retardant, abrasion and tear resistant
Classification of the Chainflex® cable:
Class 6.3.4
Requirements:
6: Cables for continuous movement in Energy Chains® for highest
mechanical load requirements and radii from 5 x d and speed up to
32.81 ft/s (10 m/s)
Travel distance:
3: Unsupported and gliding Energy Chain® up to 328 ft (100 m)
Resistance to oil:
4: Oil-resistant (according to DIN EN 60811-2-1), bio-oil-resistant
according to VDMA 24568
| |
 |
Permissible temperature /bending radius moving |
-31°F to +158°F (-35°C to +70°C), 12.5 x outer cable diameter
|
 |
Permissible temperature/ bending radiusfixed |
-40°F to +158°F (-40°C to +70°C), 7.5 x outer cable diameter |
 | UV-resistant | Medium |
 |
Voltage
Insertion Loss:
Characteristic Impedance:
Capacitance (Conductor to Conductor):
|
300 V
meets EIA/TIA 568-B.2 for CAT5e stranded conductors
100Ω
19pF/ft
|
 | Test voltage |
2500 V |
 | Oil-resistance |
High |
 |
Conductors |
26 AWG finely stranded tinned copper wires |
 | Conductor insulation |
Foam polyethylene |
 | Conductor twisting |
4 pairs twisted together |
 |
Conductor colors | Blue & white/blue, orange & white/orange, green & white/green, brown & white/brown |
 | Inner jacket |
TPE |
 |
Shield | Tinned copper braid, 80% optical coverage |
 | Outer jacket | Low adhesion PUR blend adapted to the requirements of the Energy Chain® |
 |
Flame resistance | FT1 |
 |
UL/CSA |
UL AWM: 80°C 300V, CSA AWM: l/ll A/B 80°C 300V |
 |
CE |
In accordance with European Council Directive 73/23/EEC |
 |
RoHS |
2002/95/EC |