- for maximum load requirements
- TPE outer jacket
- Overall Shield
- Oil-resistant
- bio-oil-resistant
- flame-retardant
- Hydrolysis-resistant and microbe-resistant
Classification of the Chainflex® cable:
Class 6.4.
Stressing capacity:
6: Cables for continuous movement in
E-Chains® for ultimate heavy-duty use,
for radii from 5 x d, speed
up to 10 m/s
Travel distance:
4: unsupported and sliding up to 400 m
and above
| |
 | Temperature range moving | -35 °C up to +70 °C, bending radius min. 10-12,5 x d |
 | Temperature range fixed | -40 °C up to +70 °C, bending radius min. 5 x d |
 | v max. unsupported/gliding | 10 m/s, 6 m/s |
 | a max. | 100 m/s² |
 | Length of travel | Unsupported and gliding travel distances up to 400 m, Class 4. |
 | UV-resistant | Medium |
 | Nominal voltage | 30 V |
 | Test voltage | 500 V |
 | Oil | Oil resistant (according to DIN EN 60811-2-1), resistant to organic oils
(according to VDMA 24568 with Plantocut 8 S-MB tested by
DEA), Class 4. |
 | flame-retardant | According to IEC 60332-1, CEI 20-34, FT1, VW-1 |
 | Silicon-free | Free from silicon which can affect paint adhesion (following PV 3.10.7 – status 1992). |
 | conductor | Fine-wire stranded conductor in especially bending-resistant version consisting of bare copper wires (following EN 60228). |
 | Core insulation | According to Bus specification |
 | Core stranding | According to Bus specification |
 | Core identification | According to bus specification, see product range |
 | Inner jacket | TPE mixture suited to the requirements in E-Chains®. |
 | Entire shield | Extremely bending resistant, tin-plated braided copper shield. Cover about 70% linear, about 90% optical. |
 | Outer jacket | Low-adhesion, especially abrasion-resistant and highly bending-resistant mixture in TPE base suited to the requirements in E-Chain® systems.
Color: red lilac (comparable RAL 4001) |
 | UL/CSA | Style 1589 and 21371, 30 V, 80°C |
 | CEI | Following CEI 20-35 |
 | CE | Following 2006/95/EG |
 | DESINA | According to VDW, DESINA standardization |
 | Lead-free | Following EU guideline (RoHS) 2002/95/EC |
 | Cleanroom | According to ISO Class 1. Outer jacket material complies with CF34.25.04, tested by IPA according to standard 14644-1 |
The USB, FireWire and GigE cables listed on this page have been developed and manufactured for the mechanically demanding industrial application in E-Chain® systems. High proofness to oil and lubricants is as secured as protection against electromagnetical interferences. This high mechanical service life was reached with the usage of high quality materials which even care for the electrical safeness. However, communication problems between the systems can occur in individual cases, if very different hardware and software products are combined. Therefore, we recommend the prior testing of all components of the entire system with the cables. Of course we support you with the details of these electrical tests. Just give us a call! Just give us a call!