Classification of the Chainflex® cable:
Class 4.1.4
Requirements:
4: Cable with special structure for continuous movement in Energy
Chains® for medium mechanical load requirements and radii from 7.5
x d with speed up to 9.84 ft/s (3 m/s)
Travel distance:
1: Unsupported Energy Chain®
Resistance to oil:
4: Oil-resistant (according to DIN EN 60811-2-1), bio-oil-resistant
according to VDMA 24568
| |
 |
Permissible temperaturemoving | -31°F to +212°F (-35°C to +100°C)
minimum bending radius: 12 x outer cable diameter |
 | Permissible temperature fixed | -40°F to +212°F (-40°C to +100°C)
minimum bending radius: 6 x outer cable diameter |
 | v max. unsupported/gliding |
6.56 ft/s (2 m/s) |
 | a max. |
98.4 ft/s² (30 m/s²) |
 | Length of travel | Unsupported travel, Class 1 |
 |
UV-resistance | Medium |
 | Nominal voltage | 30 V |
 | Test voltage | 500 V |
 |
Oil-resistance |
High |
 |
Flame-resistance |
FT1 |
 |
Conductors | Finely stranded bare copper conductor with extreme flexibility |
 |
Conductor insulation | Mechanically high-quality PP mixture |
 |
Conductor twisting | Conductors are combined in accordance to motor manufacturers specifications |
 | Core identification | Please refer to Color Code Chart in the Design Section |
 |
Shield | Tinned copper braid, 80% optical coverage |
 | Outer jacket | TPE: low-adhesion, particularly abrasion-resistant, high-flex blend, oil resistant, coolant resistant, Color: green (RAL 6018) |
 | UL/CSA | cRUus AWM: UL AWM for USA & Canada style 2502 80°C 30V |
 | CE | Following 2006/95/EC |
 | DESINA | According to VDW, DESINA standardization |
 |
RoHS |
2002/95/EC; Please reference the Design Section for more information. |
 | Cleanroom | According to ISO Class 1, material/cable tested by IPA according to ISO standard 14644-1. Test cable CF34-25-04 |