For maximum voltages and output, oil-resistant, UVresistant,
flame-retardant
Classification of the Chainflex® cable:
Class 6.4.3
Requirements:
6: Cables for continuous movement in Energy Chains® for highest
mechanical load requirements and radii from 5 x d and speed up to
32.81 ft/s (10 m/s)
Travel distance:
4: Unsupported and gliding Energy Chain® up to 1,312 ft (400 m) or
more
Resistance to oil:
3: Oil-resistant (according to DIN EN 60811-2-1, DIN EN 50363-10-2)
| |
 |
Permissible temperature moving | -4°F to +176°F (-20°C to +80°C) minimum bending radius: 10 x outer cable diameter |
 | Permissible temperature fixed | -22°F to +176°F (-30°C to +80°C) minimum bending radius: 7.5 x outer cable diameter |
 | v max. unsupported/gliding |
32.81 ft/s (10 m/s), 19.69 ft/s (6 m/s) |
 | a max. |
164 ft/s² (50 m/s²) |
 | Length of travel | Unsupported and sliding travel distances up to 1640 ft (500 m) and more |
 |
UV-resistance |
High |
 | Nominal voltage |
6/10 kV ( other voltages upon inquiry) |
 |
Oil-resistance | High |
 |
Flame Resistance |
FT1 |
 | Silicon-free | Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). |
 |
Conductors | Highly flexible cable consisting of tinned copper wires |
 |
Conductor insulation | Inner secondary layer made of conductive rubber. Insulating sheath made of high-quality, heat-resistant and ozone-proof (free) ethylene propylene rubber (EPR). External semiconducting layer made of conductive rubber |
 | Overall shield |
Highly flexible copper shield |
 | Outer jacket | Flame-retardant, oil-resistant rubber jacket made of iguprene for maximum mechanical stress. |
 | CE | Following 2006/95/EC |