TPE Energy Chain® cable, shielded, twisted-pair, oil-resistant,
bio-oil-resistant, PVC free, halogen-free
Classification of the Chainflex® cable:
Class 6.4.4
Requirements:
6: Cables for continuous movement in Energy Chains® for highest
mechanical load requirements and radii from 5 x d and speed up to
32.81 ft/s (10 m/s)
Travel distance:
4: Unsupported and gliding Energy Chain® up to 1,312 ft (400 m) or
more
Resistance to oil:
4: Oil-resistant (according to DIN EN 60811-2-1), bio-oil-resistant
according to VDMA 24568
| |
 |
Permissible temperature moving | -31°F to +212°F (-35°C to +100°C)
minimum bending radius: 10 x outer cable diameter |
 | Permissible temperature fixed | -40°F to +212°F (-40°C to +100°C) minimum bending radius: 5 x outer cable diameter |
 | v max. unsupported/gliding |
32.81 ft/s (10 m/s), 19.68 ft/s (6 m/s) |
 | a max. |
328.1 ft/s² (100 m/s²) |
 | Length of travel | Unsupported and gliding travel distances up to 400 m, Class 4. |
 | UV-resistant |
High |
 | Nominal voltage | 30 V |
 | Test voltage | 500 V |
 |
Oil-resistance |
High |
 | Silicon-free | Silicon-free in compliance with PV 3.10.7 - status 1992. |
 |
Conductors | Finely stranded tinned copper conductor. According to EN 60228 |
 |
Conductor insulation |
Mechanically high quality PP micture |
 |
Conductor twisting |
Conductors are combined in accordance to motor manufacturers specifitications |
 |
Conductor colors | Please refer to Color Code Chart in the Design Section |
 |
Intermediate jacket | TPE blend, adapted to the requirements in the Energy Chain®. |
 |
Shield | Tinned copper braid, 90% optical coverage |
 | Outer jacket | TPE: particularly abrasion-resistant, high-flex blend, oil-resistant, coolant-resistant, Color: green (RAL 6018). |
 | CE | Following 2006/95/EC |
 | DESINA | According to VDW, DESINA standardization |
 |
RoHS |
2002/95/EC; Please reference the Design Section for more information. |
 | Cleanroom |
According to ISO Class 1, material/cable tested by IPA according to ISO standard 14644-1. Test cable CF34-25-04 |