TPE Energy Chain® cable, oil-resistant, bio-oil-resistant,
UV-resistant, flame-retardant
Classification of the Chainflex® cable:
Class 6.4.4
Requirements:
6: Cables for continuous movement in Energy Chains® for highest
mechanical load requirements and radii from 5 x d and speed up to
32.81 ft/s (10 m/s)
Travel distance:
4: Unsupported and gliding Energy Chain® up to 1,312 ft (400 m) or
more
Resistance to oil:
4: Oil-resistant (according to DIN EN 60811-2-1), bio-oil-resistant
according to VDMA 24568
| |
 |
Permissible temperature moving | -31°F to +194°F (-35°C to +90°C) minimum bending radius: 7.5 x outer cable diameter |
 |
Permissible temperature fixed | -40°F to +194°F (-40°C to +90°C) minimum bending radius: 4 x outer cable diameter |
 | v max. unsupported/gliding |
32.81 ft/s (10 m/s), 19.69 ft/s (6 m/s) |
 | a max. |
328 ft/s² (100 m/s²) |
 | Length of travel | Unsupported and sliding travel distances up to (400 m) and more |
 |
UV-resistance |
High |
 |
Nominal Voltage |
1000 V |
 |
Testing Voltage | 4000 V (according to DIN VDE 0281-2) |
 |
Oil-resistance |
High |
 |
Flame Resistance |
FT1 |
 | Silicon-free | Silicon-free in compliance with PV 3.10.7 - status 1992. |
 |
Conductors | High flexural strength bare copper wires, creating a single core. |
 |
Conductor insulation | Mechanically and electrically tough TPE blend. |
 | Outer jacket |
TPE - Particularly abrasion-resistant, high-flex blend, oil-resistant, coolant-resistant and UVresistant. Color: black |
 | UL/CSA | cRUus: UL AWM style for USA & Canada: 21184 80°C 1000V |
 | CE | Following 2006/95/EC |
 | DESINA | According to VDW, DESINA standardization |
 |
RoHS |
2002/95/EC; Please reference the Design Section for more information. |
 | Cleanroom |
According to ISO Class 1, material/cable tested by IPA according to standard 14644-1. Test cable CF34.25.04. |