PVC Standard Energy Chain® cable, shielded, oil-resistant,
flame-retardant
Classification of the Chainflex® cable:
Class 5.3.2
Requirements:
5: Cables for continuous movement in Energy Chains® for high
mechanical load requirements and radii from 6.8 x d and speed up to
32.81 ft/s (10 m/s)
Travel distance:
3: Unsupported and gliding Energy Chain® up to 328 ft (100 m)
Resistance to oil:
2: Oil-resistant (according to DIN EN 60811-2-1, DIN EN 50363-4-1)
| |
 |
Permissible temperature moving | +23°F to +158°F (-5°C to +70°C)
minimum bending radius: 7.5 x outer cable diameter |
 |
Permissible temperature fixed | -4°F to +158°F (-20°C to +70°C)
minimum bending radius: 4 x outer cable diameter |
 | v max. unsupported/gliding |
32.81 ft/s (10 m/s), 16.41 ft/s (5 m/s) |
 | a max. |
262.4 ft/s² (80 m/s²) |
 | Length of travel | Unsupported and gliding travel distances up to 328.1 ft (100 m) |
 |
UV-resistance | Medium |
 |
Voltage |
1000 V |
 |
Testing voltage |
4000 V |
 |
Oil-resistance |
Medium |
 |
Flame Resistance |
FT1 |
 | Silicon-free |
Silicon-free in compliance with PV 3.10.7 - status 1992. |
 |
Conductor | Finely stranded bare copper wires, according to EN 60228 |
 |
Conductor insulation | Mechanically high quality TPE blend |
 |
Conductor twisting | Conductors cabled with short pitch over a high-tensile-strength center core. |
 |
Conductor colors | Black with white numbers, one conductor green-yellow.
1. U / L1 / C / L+
2. V / L2
3. W / L3 / D / L-
4. 4 / N
5. green / yellow |
 |
Intermediate jacket | PVC-based blend, adapted to the requirements of the Energy Chain®. |
 |
Total shielding | Tinned copper braid, coverage approx. 90% optical. |
 | Outer jacket | PVC-based, low-adhesion blend, adapted to the requirements of the Energy Chain®. Color: black (RAL 9005). |
 | UL/CSA | cRUus: UL AWM style for USA & Canada: 2570 80°C 1000V |
 | CEI |
Following CEI 20-20 |
 | CE | Following 2006/95/EC |
 | Lead-free |
2002/95/EC; Please reference the Design Section for more information |
 | Cleanroom |
According to ISO Class 2, material/cable tested by IPA according to standard 14644-1. Test cable CF5-10-07 |